IESNA:LM-63-2002
[TEST]P1459775
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2509-539-28)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]5/26/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - INVUE
[LUMCAT]LXB-CX-740-X-U-A-GM-CBP
[LUMINAIRE]LuxeScape OUTDOOR ARCHITECTURAL BOLLARD LUMINAIRE
[MORE]ASYMMETRIC OPTIC, GRAPHITE METALLIC PAINTED FINISH
[LAMP]2200K CCT, 70 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_INPUT_ELECTRICAL]120 VOLTS
[_THDi]N/R
[_PF]N/R
[_WARMUP HR]2
[_TOTAL OP TIME HR]3
[_STAB TIME HR]
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 2200K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Dock, Garage, Government, Healthcare, Hospitality, Hotel, Industrial, Institutional, Parking, Parks, Pathway, Pedestrian, Prison, Recreation, Roadway, Sidewalk, Site
[MORE] Stairway, Street, Underpass, Walkway, Direct, Emergency, Corrosion Resistant, Damp Location, Hose Down, Retrofit, Vandal Resistant, Waterproof, Wet Location
[_SEARCH_MOUNTING] Pole, Post Top
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]440
TILT=NONE
1 -1 1 38 22 1 1 -0.395833 -0.395833 0
1 1 8.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 61 62.5 65 67.5 70
72.5 75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 62 65 75
85 90 95 105 115 125 135 145 155 165
175 180
7 9.1 15.4 23.8 30.1 35 37.1 41.3 44.1 46.9
50.4 53.2 56 58.1 59.5 62.3 65.1 69.3 81.3 87.6
94.6 96.7 97.4 96 91.8 89.7 85.5 77.1 67.2 56
43.4 30.8 19.6 10.5 4.9 2.1 2.1 0
7 9.1 15.4 23.1 31.5 32.9 37.8 41.3 44.8 48.3
50.4 53.9 56 58.1 60.2 62.3 64.4 69.3 81.3 86.9
94.6 97.4 98.8 97.4 93.2 90.4 86.9 78.5 67.9 56.7
44.1 31.5 19.6 10.5 4.9 2.1 2.1 0
7 9.1 15.4 25.2 28.7 31.5 37.1 40.6 44.8 46.9
49 51.1 53.9 56 57.4 60.2 63 67.9 82 90.4
100.2 104.4 105.1 101.6 96.7 93.9 89.7 79.9 70 58.8
45.5 32.9 20.3 10.5 4.9 2.8 2.1 0
7 9.8 14.7 24.5 28 32.2 35.7 36.4 37.8 41.3
42.7 46.2 48.3 50.4 52.5 53.9 57.4 62.3 75.7 82
91.1 95.3 94.6 89 84.8 82.7 78.5 70 60.9 50.4
39.2 28.7 18.2 9.8 4.2 1.4 0.7 0
7 9.1 14 21.7 26.6 28.7 31.5 32.9 34.3 37.1
39.9 42.7 45.5 48.3 51.1 55.3 60.2 69.3 88.3 105.1
125.4 138.7 145 147.8 147.1 145.7 141.5 133.8 123.3 110.7
93.9 73.6 52.5 30.1 11.2 2.8 1.4 0
7 8.4 14 18.9 23.1 24.5 25.9 27.3 30.1 33.6
37.8 44.1 50.4 56 61.6 69.3 79.2 99.5 137.3 170.2
206.6 233.3 248 250.1 248.7 247.3 243.8 231.9 214.3 191.2
163.2 132.4 96.7 60.2 23.1 4.2 2.1 0
7 8.4 12.6 17.5 19.6 21 21.7 24.5 28.7 33.6
42 51.1 56.7 62.3 67.9 76.4 86.2 107.2 154.8 191.9
234 271.8 290.7 290.7 290 292.1 290 273.2 248.7 224.2
191.9 153.4 112.8 70.7 28.7 4.9 2.8 0
7 8.4 11.9 16.8 18.2 18.2 19.6 23.8 27.3 32.9
42.7 51.1 56.7 63.7 69.3 77.8 88.3 112.1 159.7 199.6
241 281.6 297 297 299.8 301.2 299.1 278.1 255 231.2
198.9 157.6 116.3 74.3 31.5 5.6 2.8 0
7 8.4 11.2 16.1 17.5 17.5 19.6 23.1 26.6 32.2
41.3 50.4 56.7 63 69.3 77.8 88.3 112.1 158.3 198.2
240.3 279.5 295.6 294.9 297 298.4 297 277.4 253.6 229.8
198.2 159 117.7 73.6 33.6 6.3 2.8 0
7 7.7 10.5 15.4 16.8 16.8 18.2 21 25.2 29.4
35 41.3 50.4 56.7 63.7 71.4 82.7 103.7 143.6 184.2
220.7 250.1 266.2 270.4 271.1 270.4 267.6 252.2 231.9 208.7
180 145.7 107.2 67.9 28.7 6.3 2.1 0
7 7.7 10.5 14.7 15.4 16.1 18.9 21 23.1 28
32.9 37.1 42 46.2 50.4 56 63 77.8 101.6 126.1
147.8 164.6 175.1 180 180.7 179.3 175.8 165.3 152 135.9
116.3 91.8 66.5 39.9 16.1 4.2 2.1 0
7 7.7 9.8 14.7 15.4 16.1 18.9 21 23.8 27.3
32.9 37.1 39.9 43.4 46.9 50.4 56 66.5 83.4 99.5
114.9 126.1 131 131.7 129.6 128.2 126.1 117.7 106.5 93.2
79.2 61.6 42.7 24.5 9.8 2.1 1.4 0
7 7.7 9.1 14 15.4 16.1 18.9 22.4 25.2 29.4
33.6 37.1 40.6 44.1 46.9 50.4 54.6 63.7 77.8 91.1
102.3 110.7 112.8 110.7 107.2 105.8 102.3 94.6 84.1 72.9
60.2 46.2 31.5 18.9 7.7 2.8 1.4 0
7 7.7 9.8 14 16.1 17.5 20.3 23.8 28.7 32.2
35 38.5 42 44.1 46.9 50.4 54.6 63 77.8 91.1
102.3 110.7 112.8 110.7 107.2 105.1 102.3 93.9 83.4 71.4
58.8 44.8 30.1 17.5 7.7 3.5 2.1 0
7 7.7 11.2 14.7 18.2 19.6 23.1 25.9 28.7 31.5
34.3 37.1 39.9 42.7 44.8 47.6 51.1 56.7 67.2 76.4
84.1 89 91.1 90.4 87.6 85.5 82.7 76.4 67.9 58.1
46.9 35 23.8 14 6.3 2.8 2.1 0
7 9.1 11.2 16.8 23.1 25.2 25.9 28 29.4 31.5
34.3 36.4 38.5 39.9 42 44.1 46.9 51.8 60.9 67.2
73.6 77.1 78.5 77.8 75 73.6 70.7 65.1 58.1 49.7
40.6 31.5 22.4 14 7 2.8 2.1 0
7 8.4 11.9 18.9 23.8 25.2 27.3 29.4 30.8 32.2
32.9 35.7 37.1 38.5 40.6 42.7 44.8 49 58.8 65.8
72.2 76.4 77.8 77.1 74.3 72.9 70.7 65.1 58.1 50.4
42 32.9 23.8 14.7 7.7 2.8 2.1 0
7 8.4 12.6 18.9 23.8 25.2 28 29.4 30.8 32.9
35 36.4 37.8 39.2 40.6 42 44.1 47.6 56.7 63
68.6 72.9 74.3 72.2 70 68.6 66.5 61.6 55.3 47.6
40.6 32.2 23.8 15.4 7.7 2.1 1.4 0
7 7.7 12.6 17.5 21 23.8 26.6 28 28.7 30.1
32.2 34.3 35.7 36.4 37.8 39.2 39.9 43.4 51.1 56.7
63.7 67.2 69.3 67.2 65.1 64.4 63 59.5 53.9 48.3
42 34.3 25.9 17.5 9.8 3.5 2.1 0
7 7 11.9 16.1 19.6 21.7 23.8 23.8 23.1 23.8
26.6 28.7 30.8 31.5 32.9 35 37.1 40.6 49 54.6
60.9 64.4 65.8 65.8 64.4 63.7 61.6 58.1 53.2 47.6
40.6 33.6 25.2 17.5 9.8 3.5 2.8 0
7 7 11.9 14.7 18.9 19.6 18.9 20.3 20.3 21
23.1 25.9 28 30.1 31.5 33.6 35.7 39.2 46.9 52.5
58.8 62.3 64.4 65.1 63.7 63 61.6 58.1 53.2 47.6
41.3 34.3 26.6 18.2 10.5 4.2 3.5 0
7 7 11.9 14.7 18.9 19.6 18.9 18.9 19.6 20.3
23.1 25.2 28 29.4 30.8 32.9 35.7 38.5 46.2 51.8
58.8 62.3 64.4 64.4 63.7 63 61.6 58.1 53.9 48.3
42 34.3 26.6 18.9 10.5 4.2 3.5 0
